We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
ARTEOR
Fan Step Regulator-120 Watts-2 Module (For 48 & 56" Fans)-White
Product Code
573469
Fan Controller 120W 2M
₹ 1,460.00
Arteor Fan Controller 120W 2M
Product Code | 573469 |
---|---|
Color | White |
Product Width (mm) | 45 |
Mechanism / Accessories | Mechanism |
Product Technical specifications | 6.1 Material Characteristics Top plate : Polycarbonate Knob : Polycarbonate Base : Polycarbonate Grey 6.2 Electricals Characteristics Voltage : 240V AC Watts : 120 W Self - extinguishing : 850° C / 30 s. |
Product features |
.2 modules 45 x 45 mm 120 W .5 steps For 48" and 56" fans. .ISI mark conforming to IS 11037. |
Country of Origin | India |
Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Arteor Brochure.pdf |
Warranty | 2 years warranty provided by the manufacturer from date of purchase |
Best suited for | Residence;Small Office;Hotels;Hospital |
Product Weight (in gms) | 47.00 |
Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62, 6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East), Mumbai 400 059, Maharashtra, India |
Write Your Own Review
Customer Questions