We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
ARTEOR
Fan Step Regulator-100 Watts-1 Module-White
Product Code
573416
Fan Controller 100W 1M
₹ 1,106.00
Arteor Fan Controller 100W 1M
Product Code | 573416 |
---|---|
Color | White |
Product Finished | Matt |
Product Width (mm) | 22.5 |
Mechanism / Accessories | Mechanism |
Product Technical specifications | 6.1 Material Characteristics Top plate : Polycarbonate Knob : Polycarbonate 6.2 Electricals Characteristics Voltage : 240V AC Watts : 100 W Self - extinguishing : 850° C / 30 s. |
Product features |
.1 module 22.5 x 45 mm, 100 W .4 steps (for 42" fans). .ISI mark conforming to IS 11037. |
Country of Origin | India |
Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Arteor Brochure.pdf |
Warranty | 2 years warranty provided by the manufacturer from date of purchase |
Best suited for | Residence;Small Office;Hotels;Hospital |
Product Weight (in gms) | 33.80 |
Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62, 6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East), Mumbai 400 059, Maharashtra, India |
Write Your Own Review
Customer Questions