We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
10A-Switch-SP-1 Way-2 Module-White
The Arteor range product with CAT number 573450 is a 10AX Switch SP 2Mod. 1Way designed for general lighting control. It is a single-pole, one-way switch with a square rocker, available in a white finish. The switch is compatible with both flush and surface-mounted installations and has compact dimensions of 45 mm in width, 45 mm in height, and 42.2 mm in depth, with a weight of 27.35 grams. It features screw terminals with a capacity of 1 mm² to 2.5 mm², requiring a 10 mm stripping length and a 4-5 mm flat-blade screwdriver for installation. Constructed with high-quality materials such as polycarbonate for the rocker, base, and cover, and brass with tin plating for the terminals, the switch ensures durability and safety. It operates at a voltage of 230V/250V AC with a current rating of 10A and is self-extinguishing at 850°C for 30 seconds. The product conforms to IS: 3854 standards, ensuring reliability and compliance with safety regulations.
| Product Code | 573450 |
|---|---|
| Color | White |
| Product Finished | Glossy White |
| Product Width (mm) | 45 |
| Mechanism / Accessories | Mechanism |
| Product Technical specifications | • Material Characteristics Rocker : Polycarbonate Base : Ploycarbonate Basket : Polypropelene Contact Terminal : Brass with tin plating Pivot Terminal : Brass with tin plating Screws : Brass with tin plating Cover : Polycarbonate Plunger : Polycarbonate Rocker spring : Stainlessteel Transmitter : polypropelene Contact Tip : Silver Moving Contact : Brass • Electricals Characteristics Voltage :230V/250V AC Current : 10A Self - extinguishing : 850° C / 30 s. |
| Product features |
• Rated Current 10A Switch at 230V |
| Country of Origin | India |
| Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Arteor Brochure.pdf |
| Warranty | 10 years warranty provided by the manufacturer from date of purchase |
| Best suited for | Residence|Shops|Office|Hotels|Commercial |
| Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62, 6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East), Mumbai 400 059, Maharashtra, India |















