We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
6A-Switch-SP-2 Way-with Indicator-1 Module-White
The Arteor range product with CAT number 573403 refers to a 6AX Single Pole Switch (1 Mod, 2-Way) with an indicator, designed for general lighting and gadget power control. It features a square design, is available in white color, and supports both flush and surface mounting. The switch operates mechanically via rocker toggling and includes screw terminals with a capacity of 0.75mm² to 1.5mm². Constructed with high-quality materials such as polycarbonate for the rocker and plunger, polypropylene FR for the basket and transmitter, brass for the contact and pivot terminals, and silver for the contact tip, it ensures durability and reliability. The switch operates at 230V AC with a current rating of 6A and is self-extinguishing at 850°C for 30 seconds. It conforms to IS: 3854 standards and has dimensions of 22.5mm width, 45mm height, and 42.2mm depth, weighing 24.78g.
| Product Code | 573403 |
|---|---|
| Color | White |
| Product Finished | Glossy White |
| Product Width (mm) | 22.5 |
| Mechanism / Accessories | Mechanism |
| Product Technical specifications | • Material Characteristics Rocker : Polycarbonate Base : Polycarbonate Basket : Polypropelene Contact Terminal : Brass with tin plating Pivot Terminal : Brass with tin plating Screws : Brass with tin plating Cover : Polycarbonate Plunger : Polycarbonate Rocker spring : Stainlessteel Transmitter : polypropelene Contact Tip : Silver Moving Contact : Brass + Silver tip • Electricals Characteristics Voltage :230V/250V AC Current : 6A Self-extinguishing : 850° C / 30 s. |
| Product features |
|
| Country of Origin | India |
| Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Arteor Brochure.pdf |
| Warranty | 10 years warranty provided by the manufacturer from date of purchase |
| Best suited for | Residence|Shops|Office|Hotels |
| Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62, 6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East), Mumbai 400 059, Maharashtra, India |


Fast & Easy
Shipping


Available for
Returns & Refunds


Efficient Customer
Support
