STEP 01
Select Cover Plate
Product Code | KM8104 |
---|---|
Color | Sand |
Product Width (mm) | 0 |
Mechanism / Accessories | Accessories |
Product Technical specifications | Product,technical sheet |
Product features |
Electrified frame with (removable) aesthetic bars for dividing the controls. For the installation of max. 4 digital controls or cover art. KW / KG / KM8100. Installation in 4-module box with K4704 support. Sand colour.1.2.3.4.5. |
Country of Origin | Italy |
Brochure data/ link | https://docdif.fr.grpleg.com/general/cession/DOCUMENT/Living Now Brochure.pdf |
Warranty | 2 years warranty provided by the manufacturer from date of purchase |
Best suited for | 0 |
Product Weight (in gms) | 0.00 |
Name & Address of Importer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62,6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East),Mumbai 400 059,Maharashtra, India |