We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
LIVING NOW
Legrand Living Now Electrical Frame
Product Code
KG8104
₹ 139.00
0% off
Regular Price
₹ 139
frame 4M dark
Living Now frame 4M dark
| Product Code | KG8104 |
|---|---|
| Color | Black Fade |
| Product Width (mm) | 0 |
| Mechanism / Accessories | Accessories |
| Product Technical specifications | Product,technical sheet |
| Product features |
Electrified frame with (removable) aesthetic bars for dividing the controls. For the installation of max. 4 digital controls or cover art. KW / KG / KM8100. Installation in 4-module box with K4704 support. Black colour.1.2.3.4.5. |
| Country of Origin | Italy |
| Brochure data/ link | https://docdif.fr.grpleg.com/general/cession/DOCUMENT/Living Now Brochure.pdf |
| Warranty | 2 years warranty provided by the manufacturer from date of purchase |
| Best suited for | 0 |
| Product Weight (in gms) | 0.00 |
| Name & Address of Importer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62,6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East),Mumbai 400 059,Maharashtra, India |
Write Your Own Review
Customer Questions


Fast & Easy
Shipping


Available for
Returns & Refunds


Efficient Customer
Support
