ARTEOR IOT

Connected Wireless Light Switch-2 Module-White

Available Colors
Product Code
574205
Special Price ₹ 4,109.00 32% off
Regular Price ₹ 6,036
Wireless Light Switch - White

The Arteor IoT product with CAT number 574205 is a Connected 1-gang ON/OFF wireless control designed for lighting and socket outlets. It features ZigBee radio technology (2.4 GHz) for secure and adaptive wireless communication, powered by a CR2032 lithium battery with an 8-year lifespan (based on 10 activations per day). The device is IP20 rated (IP40 when mounted) and offers mechanical durability with a halogen-free, UV-resistant, and self-extinguishing ABS rocker plate. It supports a wireless mesh network conforming to IEEE 802.15.4 standards and is suitable for a wide range of operating temperatures (+5°C to +45°C). The product is easy to maintain and complies with directive 2014/53/EU.

More About the Product
Product Code 574205
Color White
Product Finished Glossy White
Product Width (mm) 116.5
Mechanism / Accessories Mechanism
Product Technical specifications 5.1 Mechanical characteristics Protection against impacts: IK 02 Protection against solid bodies and/or liquids: IP 20 IP 40 mounted product 5.2 Material characteristics Rocker plate: ABS Mechanism casing with grid: Fibreglass-reinforced (10%) PC Halogen-free UV resistant Self-extinguishing: 650° C / 30 s 5.3 Electrical characteristics Powered by a CR2032 - 3 V lithium battery (supplied) Battery life: 8 years for 10 activations a day ZigBee radio technology frequency: 2.4 GHz to 2.4835 GHz Wireless mesh network, self-adaptive and secure (AES 128), conforming to standard IEEE 802.15.4 (LR-WPAN) Power level: 100 mW 5.4 Climate characteristics Storage temperature: 0° C to + 45° C Usage temperature: +5° C to + 45° C
Product features
• Wireless Switch/Dimmer Communicates With Connected Switch/Dimmer/Socket Outlet Or Micromodule Using Zigbee 3.0 Technology(2.4 Ghz Waveband) 2 Module
Country of Origin Italy
Brochure data/ link https://assets.legrand.com/pim/DOCUMENT/Arteor Brochure.pdf
Warranty 2 years warranty provided by the manufacturer from date of purchase
Best suited for Residence | Office | Hotels
Name & Address of Importer Novateur Electrical & Digital Systems Pvt. Ltd., 61/62, 6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East), Mumbai 400 059, Maharashtra, India
Write Your Own Review
You're reviewing:Connected Wireless Light Switch-2 Module-White
Your Rating
Customer Questions
No Questions
Only users who are logged in can submit questions

Fast & Easy

Shipping

Available for

Returns & Refunds

Efficient Customer

Support