We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
ARTEOR
Blanking Plate-2 Module-Magnesium
Product Code
572844
Special Price
₹ 67.00
48% off
Regular Price
₹ 130
2 Module Blank Sq Mg
The Arteor range product with CAT number 572844 corresponds to a Blanking Plate with 2 modules, designed for future provision and can be replaced by other products. It is available in Magnesium finish and supports both flush and surface mounting. The blanking plate is made of polycarbonate material and features self-extinguishing properties at 850°C for 30 seconds.
| Product Code | 572844 |
|---|---|
| Color | Magnesium |
| Product Finished | Matt Finish Magnesium |
| Mechanism / Accessories | Accessories |
| Product Technical specifications | • Material Characteristics Blank Plate : Polycarbonate • Electricals Characteristics Self - extinguishing : 850° C / 30 s. |
| Product features |
• Made From High-Grade Polycarbonate Material • For future provision can be replaced by other product |
| Country of Origin | India |
| Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Arteor Brochure.pdf |
| Warranty | 2 years warranty provided by the manufacturer from date of purchase |
| Best suited for | Residence|Office|Hotels|Hospital|Shops|Other Commercial Property |
| Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62, 6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East), Mumbai 400 059, Maharashtra, India |
Write Your Own Review
Customer Questions


Fast & Easy
Shipping


Available for
Returns & Refunds


Efficient Customer
Support

