STEP 01
Select Cover Plate
Product Code | 572344 |
---|---|
Color | White |
Product Finished | Glossy White |
Mechanism / Accessories | Accessories |
Product Technical specifications | • Material Characteristics Blank Plate : Polycarbonate • Electricals Characteristics Self - extinguishing : 850° C / 30 s. |
Product features |
• Made From High-Grade Polycarbonate Material • For future provision can be replaced by other product |
Country of Origin | India |
Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Arteor Brochure.pdf |
Warranty | 2 years warranty provided by the manufacturer from date of purchase |
Best suited for | Residence;Office;Shops;Hotels |
Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62, 6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East), Mumbai 400 059, Maharashtra, India |