We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
ALLZY
Fan Step Regulator-4 Step-100 Watts-1 Module-White
Product Code
681140
Fan Step Regulator-4 Step-100 Watts-1 Module-White
Special Price
₹ 317.00
Regular Price
₹ 489.00
Legrand Allzy Fan Step Regulator-4 Step-100 Watts-1 Module-White
Product Code | 681140 |
---|---|
Color | White |
Product Finished | Glossy White |
Mechanism / Accessories | Mechanism |
Product Technical specifications | • Material Characteristics Top plate : Polycarbonate Knob : Polycarbonate Base : Polycarbonate Mechanism : Electronic Self - extinguishing : 850° C / 30 s. • Electricals Characteristics Voltage : 240V AC Watts : 100 W |
Product features |
• Ceiling Fan controller for 100W • For 1 module 22.5 x 45 mm |
Country of Origin | India |
Brochure data/ link | https://www.legrand.co.in/uploads/brand/brochure/Allzy_Brochure.pdf |
Warranty | 2 years warranty provided by the manufacturer from date of purchase |
Best suited for | Residence;Hospital;Hospitality;Shops |
Name & Address of Manufacturer | NOVATEUR ELECTRICAL & DIGITAL SYSTEMS PVT LTD |
Write Your Own Review
Customer Questions