We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
ALLZY
16A-Motor Starter-2 Module-White
Product Code
681166
16A-Motor Starter-2 Module-White
Special Price
₹ 371.00
Regular Price
₹ 570.00
Legrand Allzy 16A-Motor Starter-2 Module-White
Product Code | 681166 |
---|---|
Color | White |
Product Finished | Glossy White |
Mechanism / Accessories | Mechanism |
Product Technical specifications | • Material Characteristics Start (Knob) : Polyamide(PA6) Stop (Knob) : Polyamide(PA6) Top Plate : Polycarbonate Intermediate Cover : Polybutylene Terephthalate (PBT) + Glassfilled(30%) Base : Polybutylene Terephthalate (PBT) + Glassfilled(30%) Screws : Brass with silver plating Terminal : Brass with silver plating • Electricals Characteristics Voltage : 240V AC Current : 16A • Marking Rating, Voltage, ON-OFF indicator, Made in India, Single phase motor starter, Traceability |
Product features |
• 16A Motor Starter • Contemporary and Clean Finish |
Country of Origin | India |
Brochure data/ link | https://www.legrand.co.in/uploads/brand/brochure/Allzy_Brochure.pdf |
Warranty | 2 years warranty provided by the manufacturer from date of purchase |
Best suited for | Heavy Duty Appliance |
Name & Address of Manufacturer | NOVATEUR ELECTRICAL & DIGITAL SYSTEMS PVT LTD |
Write Your Own Review
Customer Questions