STEP 01
Select Cover Plate
Check Delivery Availability
The Product is deliverable to this pincode
Product Code | 681106 |
---|---|
Color | White |
Product Finished | Glossy White |
Mechanism / Accessories | Mechanism |
Product Technical specifications | • Material Characteristics Rocker : Polycarbonate Base : Polycarbonate Lens : Polycarbonate Red Contact Terminal : Brass Pivot Terminal : Brass Screws : Steel with Zinc plating Rocker spring : Stainless steel Transmitter : PA66+20%SI+PTFE Plunger : Polycarbonate Contact Tip : Bi-metal (Cu+AgNi) Moving Contact : Copper with Bi-metal tip LED indicator : Electronic • Electricals Characteristics Voltage : 230V AC Current : 25A Self - extinguishing : 850° C / 30 s |
Product features |
• Rated current 25A at 240V AC |
Country of Origin | India |
Brochure data/ link | https://www.legrand.co.in/uploads/brand/brochure/Allzy_Brochure.pdf |
Warranty | 10 years warranty provided by the manufacturer from date of purchase |
Best suited for | Residence;Commercial;Hospital;Hospitality;Shops |
Name & Address of Manufacturer | NOVATEUR ELECTRICAL & DIGITAL SYSTEMS PVT LTD |