STEP 01
Select Cover Plate
Check Delivery Availability
The Product is deliverable to this pincode
Product Code | 677316 |
---|---|
Color | White |
Product Finished | Glossy White |
Mechanism / Accessories | Mechanism |
Product Technical specifications | 6.1 Material Characteristics Top plate : Polycarbonate Base : Polycarbonate Mechanism : Electronic 6.2 Electricals Characteristics LED colours: 3000 K (neutral white) 230 V power supply - energy class A Current : 23mA Power input : 3.3W Climatic chracteristics storage tempreture = 0 to 45°C Use tempreture = 0 to 35°C Luminous flux 110 lumen (equivalent to 15 W incandescent). Service life 4000 hours |
Product features |
• Reading Light LED |
Country of Origin | France |
Brochure data/ link | https://docdif.fr.grpleg.com/general/cession/DOCUMENT/Lyncus Brochure.pdf |
Warranty | 2 years warranty provided by the manufacturer from date of purchase |
Best suited for | Residence - Bedroom,Study Table |
Name & Address of Importer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62,6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East),Mumbai 400 059,Maharashtra, India |