We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
6A-Touch Bell Push-2 Module-Black
The Lyncus range product with catalog number 677306 is a 6A Touch Switch Bell Push designed for triggering doorbells, electrical buzzers, and other electronic signaling devices. This innovative switch features a sleek black glossy front touch plate and occupies two modules, offering both flush and surface mounting options for versatile installation. The switch operates via a touch mechanism, activated by body contact, such as a finger touch, and utilizes an inbuilt relay for seamless functionality. It automatically switches off after a small timer interval, ensuring energy efficiency and convenience. The dimensions of the switch are compact, with a width and height of 45 mm each, a depth of 41.6 mm, and a weight of 53.4 grams. The connection terminals are screw-based, ensuring secure wiring. Constructed with high-quality materials, the touch plate is made of PMMA, while the enclosure is crafted from durable polycarbonate. Electrically, the switch supports a voltage range of 100V~ to 240V~ and is compatible with various devices, including electronic buzzers, electromagnetic tong bells, and vibrating buzzers. It operates within a temperature range of -5°C to +45°C, making it suitable for diverse environments. The product adheres to Legrand standards, ensuring reliability and safety.
| Product Code | 677306 |
|---|---|
| Color | Black |
| Product Finished | Glossy Black |
| Product Width (mm) | 45 |
| Mechanism / Accessories | Mechanism |
| Product Technical specifications | • Material Characteristics Touch plate : PMMA Mechanism : Electronic Enclosure : Polycarbonate |
| Product features |
• Touch Switch for triggering door bell - Electrical, Electronic, Electric buzzer etc |
| Country of Origin | China |
| Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Lyncus Brochure.pdf |
| Warranty | 2 years warranty provided by the manufacturer from date of purchase |
| Best suited for | Residence|Office|Hotels|Hospital |
| Name & Address of Importer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62,6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East),Mumbai 400 059,Maharashtra, India |


Fast & Easy
Shipping


Available for
Returns & Refunds


Efficient Customer
Support

