We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
Touch Switch-Curtain Controller-2 Module-Silver
The Myrius range product with CAT number 679307 refers to the TOUCH SWITCH 2M CURTAIN CONTROLLER, a sophisticated and user-friendly device designed for the operation of motorized electric curtains. This touch curtain switch is installed to facilitate the opening and closing of curtains with ease. It features a titane front touch plate and can be mounted both flush and surface-mounted, making it versatile for various installation preferences. The switch is compact with overall dimensions of 45 mm in width, height, and depth, and it weighs 57 grams. The connection is secured with terminals suitable for 2.5 Sq.mm2 wire, ensuring a reliable and stable connection. The operation is intuitive, requiring a simple finger touch on the marked logos to control the curtain's movement. A touch on the Open symbol initiates the opening of the curtain, and a second touch pauses it. Similarly, touching the Close symbol once will close the curtain, and a second touch will pause it. The touch plate is made of PMMA, and the mechanism is electronic, housed in a polycarbonate enclosure. The device operates within an input voltage range of 110-270VAC, 50/60Hz, and can handle up to 200VA at 240V or 100VA at 100V. It is designed to function optimally within a temperature range of -5 to +45 degrees Celsius. The product conforms to internal Legrand standards, ensuring high quality and reliability. For more detailed information, users are advised to refer to the product instruction sheet. This touch switch is a part of the broader Myrius range, which is known for its innovative and user-centric designs, aimed at enhancing comfort and convenience in residential, commercial, and hospitality settings.
| Product Code | 679307 |
|---|---|
| Color | Silver |
| Product Finished | Glossy Silver |
| Product Width (mm) | 45 |
| Mechanism / Accessories | Mechanism |
| Product Technical specifications | • Material Characteristics Touch plate : PMMA Mechanism : Electronic Enclosure : Polycarbonate • Electricals Characteristics Input voltage : 110-270VAC, 50/60Hz |
| Product features |
• Touch curtain switch installed for operation of opening and closing of a motorised electric curtain. |
| Country of Origin | China |
| Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Myrius Nextgen Brochure.pdf |
| Warranty | 2 years warranty provided by the manufacturer from date of purchase |
| Best suited for | Residence|Small Office|Hotels|Hospital |
| Name & Address of Importer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62,6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East),Mumbai 400 059,Maharashtra, India |















