We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
MYRIUS IOT
Connected Switch-with Neutral-Wired-1 Module-Charcoal Grey
Product Code
679374
Switch with neutral, wired, 1M - Charcoal Grey
Special Price
₹ 8,130.00
Regular Price
₹ 10,410.00
Myrius NextGen Switch with neutral, wired, 1M - Charcoal Grey
Product Code | 679374 |
---|---|
Color | Charcoal Grey |
Product Finished | Matt Finish Charcoal Grey |
Mechanism / Accessories | Mechanism |
Product Technical specifications |
6.1 Material Characteristics Rocker : Acrylonitrile Butadiene Styrene (ABS) Base : Polycarbonate Mechanism : Electronic 850° C / 30 s for insulating parts holding live parts in place. 650° C / 30 s for the other insulating components. 6.2 Electricals Characteristics
Voltage: 100/240 V~
Current: 2A Max
Frequency: 50/60 Hz
Standby consumption: 0.1 mA
Zigbee technology 2.4 GHz to 2.4835 GHz Power level: |
Product features |
• Smart Light Switch With Neutral 1 Module 240V Ac 50-60 Hz 1.5 mm2 Rigid Wire • With Neutral, 2 Wires |
Country of Origin | India |
Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Myrius Nextgen Brochure.pdf |
Warranty | 2 years warranty provided by the manufacturer from date of purchase |
Best suited for | Residence;Office;Hotels |
Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62,6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East),Mumbai 400 059,Maharashtra, India |
Write Your Own Review
Customer Questions