We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
Connected Switch-with Neutral-Wired-1 Module-White
The Myrius IoT range product with CAT number 679359 is a 1-module wired IoT switch with neutral, designed for local or remote control of lighting devices and other controls. It features a sleek design available in white and charcoal grey, suitable for flush or surface box mounting. The switch includes a push button for ON/OFF operation, a blue LED indicator configurable via the Home + Control app, and a reset button for factory settings. Built with durable materials like ABS and polycarbonate, it operates on 100-240V~ voltage, supports Zigbee technology, and is ideal for smart connected functions. Note: Installation of the "Legrand connected (IoT) range" starter pack is required.
| Product Code | 679359 |
|---|---|
| Color | White |
| Product Finished | Glossy White |
| Product Width (mm) | 22.5 |
| Mechanism / Accessories | Mechanism |
| Product Technical specifications |
6.1 Material Characteristics Rocker : Acrylonitrile Butadiene Styrene (ABS) Base : Polycarbonate Mechanism : Electronic 850° C / 30 s for insulating parts holding live parts in place. 650° C / 30 s for the other insulating components. 6.2 Electricals Characteristics
Voltage: 100/240 V~
Current: 2A Max
Frequency: 50/60 Hz
Standby consumption: 0.1 mA
Zigbee technology 2.4 GHz to 2.4835 GHz Power level: |
| Product features |
• Smart Light Switch With Neutral 1 Module 240V Ac 50-60 Hz 1.5 mm2 Rigid Wire • With Neutral, 2 Wires |
| Country of Origin | India |
| Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Myrius Nextgen Brochure.pdf |
| Warranty | 2 years warranty provided by the manufacturer from date of purchase |
| Best suited for | Residence | Office | Hotels |
| Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62,6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East),Mumbai 400 059,Maharashtra, India |


Fast & Easy
Shipping


Available for
Returns & Refunds


Efficient Customer
Support
