STEP 01
Select Cover Plate
Check Delivery Availability
The Product is deliverable to this pincode
Product Code | 679243 |
---|---|
Color | Classic White |
Product Finished | Glossy Classic White |
Mechanism / Accessories | Accessories |
Product Technical specifications | 6.1 Material Characteristics Base: ABS Diffuser: PC (opalescent) Halogen free UV resistant Material of the support: Polycarbonate grey RAL 7037 - Halogen free Self-extinguishing: 850° C / 30 s for insulating parts holding live parts in place. 650° C / 30 s for other parts made of insulating materials 6.2 Electricals Characteristics Voltage: 110 - 240 V~ • Frequency: 50/60 Hz • Luminous flux: - Mode ON: 5 lm - Mode BOOST: 19 lm • Battery NI-MH: - 3.6 V - charging time: 48 hrs • Autonomy: 2 hrs use |
Product features |
• Removable LED Lamp for Spotlight or tourch in power failure |
Country of Origin | India |
Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Myrius Nextgen Brochure.pdf |
Warranty | 2 years warranty provided by the manufacturer from date of purchase |
Best suited for | Residence;Hotels |
Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62,6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East),Mumbai 400 059,Maharashtra, India |