We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
Touch Switch-2 Way-1000 Watts-2 Module-Silver
The Myrius range product with CAT number 679310 refers to the 6A TOUCH SWITCH 2MOD 2W, a versatile and modern touch switch designed for controlling lights and other loads in a 2-way mode, such as staircase lighting. This switch features a titane front touch plate, adding a sleek and contemporary aesthetic to any space. It is designed for both flush and surface-mounted installations, providing flexibility in various settings. The switch is compact, with overall dimensions of 45 mm in width, 45 mm in height, and 41.6 mm in depth, and it weighs 55 grams. The connection is made through terminals with screws, ensuring a secure and reliable setup. The operation of the switch is intuitive, requiring a simple touch to the surface to turn the load on or off, with a memory function that retains the last operation setting in case of a power failure. The touch plate is made of PMMA, while the mechanism is electronic, and the enclosure is constructed from durable polycarbonate. The switch operates at 240V~ and supports various electrical loads, including 1000W, 700VA, 250W, and 4A (FP=0.6) at 240V~, and 400W, 300VA, and 100W at 100V~. It is designed to function within an operating temperature range of 0 to +45 degrees Celsius. The product conforms to internal Legrand company standards, ensuring high quality and reliability.
| Product Code | 679310 |
|---|---|
| Color | Silver |
| Product Finished | Glossy Silver |
| Product Width (mm) | 45 |
| Mechanism / Accessories | Mechanism |
| Product Technical specifications | • Material Characteristics Touch plate : PMMA Mechanism : Electronic Enclosure : Polycarbonate |
| Product features |
• Touch Switch for controlling lights and other loads in 2-way mode(Example - Staircase Lighting |
| Country of Origin | China |
| Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Myrius Nextgen Brochure.pdf |
| Warranty | 2 years warranty provided by the manufacturer from date of purchase |
| Best suited for | Residence|Office|Hotels|Hospital |
| Name & Address of Importer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62,6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East),Mumbai 400 059,Maharashtra, India |


Fast & Easy
Shipping


Available for
Returns & Refunds


Efficient Customer
Support
