STEP 01
Select Cover Plate
Check Delivery Availability
The Product is deliverable to this pincode
Product Code | 677491 |
---|---|
Color | Chic Grey |
Product Finished | Matt Finish Chic Grey |
Mechanism / Accessories | Mechanism |
Product Technical specifications |
▪ 6.1 Climatic characteristics Storage temperature: - 20° C to + 70° C Operating temperature: 0° C to + 45° C ▪ 6.2 Electrical characteristics All values listed below are measured at an ambient temperature of + 25° and after 15 minutes of operation. 1) Nominal input voltage- 100 - 240 VAC 2) Nominal input frequency- 50 Hz 3) Maximum input current- 250mA 4) Maximum power consumption in standby- |
Product features |
• USB Charger 1500mA Type A |
Country of Origin | India |
Brochure data/ link | https://docdif.fr.grpleg.com/general/cession/DOCUMENT/Lyncus Brochure.pdf |
Warranty | 2 years warranty provided by the manufacturer from date of purchase |
Best suited for | Hotels, Residence, Office. |
Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62,6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East),Mumbai 400 059,Maharashtra, India |