STEP 01
Select Cover Plate
Check Delivery Availability
The Product is deliverable to this pincode
Product Code | 677248 |
---|---|
Color | White |
Product Finished | Glossy White |
Mechanism / Accessories | Mechanism |
Product Technical specifications | 6.1 Material Characteristics Top plate : Polycarbonate White Base : Polypropelene Mechanism : Electronic Self - extinguishing : 650° C / 30 s 6.2 Electricals Characteristics Voltage : 230V AC Max. Input current : 24 mA Light intensity at 1 ft / 45 deg : 23 to 36 Lux Switching Electrical endurance : Passes 5000 switching operatoins |
Product features |
• LED Skirting Light at 230V |
Country of Origin | India |
Brochure data/ link | https://docdif.fr.grpleg.com/general/cession/DOCUMENT/Lyncus Brochure.pdf |
Warranty | 2 years warranty provided by the manufacturer from date of purchase |
Best suited for | Staircase, Passage |
Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62,6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East),Mumbai 400 059,Maharashtra, India |