We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
LYNCUS
Rotary Light Dimmer-400 Watts-1 Module-Chic Grey
Product Code
677436
Rotary Dimmer 400W1 Module Gr
Special Price
₹ 447.00
Regular Price
₹ 726.00
The Lyncus Rotary Dimmer 1M 400W, catalog number 677436, is designed for light dimming of incandescent lamps. It features phase control operation with a step-less rotary knob, ensuring smooth dimming. The dimmer is available in White and Chic Grey colors and can be mounted on flush or surface boxes. Made of durable polycarbonate material, it has dimensions of 22.5 mm width, 45 mm height, and 57 mm depth, weighing 37g. It operates at 240V AC and supports up to 400W. Conforms to Legrand test standards.
| Product Code | 677436 |
|---|---|
| Color | Chic Grey |
| Product Finished | Matt Finish Chic Grey |
| Product Width (mm) | 22.5 |
| Mechanism / Accessories | Mechanism |
| Product Technical specifications | • Material Characteristics Top plate : Polycarbonate Knob : Polycarbonate Base : Polycarbonate Mechanism : Electronic Self - extinguishing : 850° C / 30 s. • Electricals Characteristics Voltage : 240V AC Watts : 400 W |
| Product features |
• Rotary Light Dimmer 400W at 240V |
| Country of Origin | India |
| Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Lyncus Brochure.pdf |
| Warranty | 2 years warranty provided by the manufacturer from date of purchase |
| Best suited for | Residence|Small Office|Hotels|Shops|Other Commercial Property |
| Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62,6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East),Mumbai 400 059,Maharashtra, India |
Write Your Own Review
Customer Questions















