We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
LYNCUS
Blanking Plate-1 Module-Chic Grey
Product Code
677476
Blanking Plate 1 Module Gr
Special Price
₹ 33.00
Regular Price
₹ 58
The Lyncus range product with CAT number 677476 is a Blanking Plate 1M designed for future provision, allowing replacement with other products as needed. It is available in chic grey color and supports both flush and surface mounting. The product has compact dimensions of 22.5 mm width, 45 mm height, and 20.5 mm depth, weighing only 4g. Made from durable polycarbonate material, it is self-extinguishing at 850°C for 30 seconds, ensuring safety and reliability. It conforms to Legrand company standards.
| Product Code | 677476 |
|---|---|
| Color | Chic Grey |
| Product Finished | Matt Finish Chic Grey |
| Product Width (mm) | 22.5 |
| Mechanism / Accessories | Accessories |
| Product Technical specifications | • Material Characteristics Blank Plate : Polycarbonate • Electricals Characteristics Self - extinguishing : 850° C / 30 s. |
| Product features |
• Made From High-Grade Polycarbonate Material • For future provision can be replaced by other product |
| Country of Origin | India |
| Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Lyncus Brochure.pdf |
| Warranty | 2 years warranty provided by the manufacturer from date of purchase |
| Best suited for | Residence|Office|Hotels|Hospital|Shops|Other Commercial Property |
| Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62,6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East),Mumbai 400 059,Maharashtra, India |
Write Your Own Review
Customer Questions















