We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
Fan Regulator-70 Watts-2 Module-Charcoal Grey
The Myrius range product with CAT number 679442 refers to the "Fan Step Regulator 2M 70W," designed for controlling ceiling fans with lower power consumption, typically between 50-65W. It is a capacitor-based fan regulator with 5 adjustable steps, operated via a knob mechanism. The regulator is available in two colors: White and Charcoal Grey, and is compatible with both flush box and surface box-mounted installations. It occupies 2 modules and has dimensions of 45 mm (width), 45 mm (height), and 58 mm (depth), with a weight of 49.3 grams. The termination is wire-based, ensuring secure connections. Constructed with high-quality polycarbonate material for the top plate, knob, and base, the regulator features an electronic mechanism and self-extinguishing properties rated at 850°C for 30 seconds. It operates at 240V AC with a maximum power rating of 70W. The product conforms to IS 11037 standards and carries an ISI mark for quality assurance.
| Product Code | 679442 |
|---|---|
| Color | Charcoal Grey |
| Product Finished | Matt Finish Charcoal Grey |
| Product Width (mm) | 45 |
| Mechanism / Accessories | Mechanism |
| Product Technical specifications | • Material Characteristics Top plate : Polycarbonate Knob : Polycarbonate Base : Polycarbonate Mechanism : Electronic Self - extinguishing : 850° C / 30 s. • Electricals Characteristics Voltage : 240V AC Watts : 70 W |
| Product features |
• Ceiling Fan controller for lower power ceiling fans (typically 50 - 65W) |
| Country of Origin | India |
| Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Myrius Nextgen Brochure.pdf |
| Warranty | 2 years warranty provided by the manufacturer from date of purchase |
| Best suited for | Residence|Small Office|Hotels|Hospital |
| Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62,6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East),Mumbai 400 059,Maharashtra, India |















