We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
MYRIUS NEXTGEN
6A-Bell Push-1 Way-with Indicator-2 Module-Charcoal Grey
Product Code
679423
6A Bell Push1 Way 2M Ind Graphite
₹ 548.00
Myrius NextGen 6A Bell Push1 Way 2M Ind Graphite
Product Code | 679423 |
---|---|
Color | Charcoal Grey |
Product Finished | Matt |
Product Width (mm) | 45.1 |
Mechanism / Accessories | Mechanism |
Product Technical specifications | 6.1 Material Characteristics Rocker : Polycarbonate Grey Base : Polycarbonate Lens : Polycarbonate Homo natural Contact Terminal : Brass Pivot Terminal : Brass Screws : Steel with Zinc plating Rocker spring : Stainless Steel Transmitter : Polypropelene Plunger: Polycarbonate Contact Tip : Silver Moving Contact : Brass 6.2 Electricals Characteristics Voltage :230V AC Current : 6A Self - extinguishing : 850° C / 30 s. |
Product features |
.Two module mechanisms .2 modules 45 x 45 mm |
Country of Origin | India |
Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Myrius Nextgen Brochure.pdf |
Warranty | 10 years warranty provided by the manufacturer from date of purchase |
Best suited for | Residence;Office;Hotels;Hospital |
Product Weight (in gms) | 24.20 |
Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62,6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East),Mumbai 400 059,Maharashtra, India |
Write Your Own Review
Customer Questions