We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
LYNCUS
16A-Key Card Switch-2 Module-Chic Grey
Product Code
677453
16A Hotel Key Fob Sw Gr
₹ 3,600.00
Lyncus 16A Hotel Key Fob Sw Chik Grey
Product Code | 677453 |
---|---|
Color | Chic Grey |
Product Width (mm) | 62 |
Mechanism / Accessories | Mechanism |
Product Technical specifications | 6.1 Material Characteristics Front cover : Polycarbonate Grey Intermediate cover : Polycarbonate Grey Lower cover : Polycarbonate Base : Polycarbonate 6.2 Electricals Characteristics Voltage :240V AC Self - extinguishing : 850° C / 30s |
Product features |
.16A Key Card Switch 2Module .Double module mechanisms .1 module 45 x 45 mm .Used as a main switch in a hotel room, which can be activated by inserting a card. |
Country of Origin | India |
Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Lyncus Brochure.pdf |
Warranty | 2 years warranty provided by the manufacturer from date of purchase |
Best suited for | Hotels |
Product Weight (in gms) | 74.00 |
Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62,6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East),Mumbai 400 059,Maharashtra, India |
Write Your Own Review
Customer Questions