We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
LYNCUS
Remote Control Unit-for Light & Fan-4 Module-Chic Grey
Product Code
677452
Remote Control Unit For Light
₹ 4,220.00
Lyncus Remote Control Unit For Light
Product Code | 677452 |
---|---|
Color | Chic Grey |
Product Width (mm) | 90 |
Mechanism / Accessories | Mechanism |
Product Technical specifications | 6.1 Material Characteristics Top plate : Polycarbonate Lens : Polycarbonate Base : Polycarbonate Fan & Light Switch for Remote Control Unit 4M : Silicon Mechanism Remote Control : Electronic |
Product features |
.Remote Control Unit For Light & Fan 4Module .Double module mechanisms .1 module 45 x 45 mm .Used lights and ceiling fan operation with remove control hand unit and switches. .Operation by switches and remote control unit .Speed of ceiling fan in 4 steps(relay-capacitor based - Hum free) |
Country of Origin | India |
Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Lyncus Brochure.pdf |
Warranty | 2 years warranty provided by the manufacturer from date of purchase |
Best suited for | Residence - Living Area,Bedroom |
Product Weight (in gms) | 122.30 |
Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62,6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East),Mumbai 400 059,Maharashtra, India |
Write Your Own Review
Customer Questions