We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
20A-Switch-2 Way-2 Module-White
The Lyncus range CAT number 677215 refers to a 20A Switch 2W2M in White color, designed for general lighting control. It is a two-way switch (square) single pole with 2 modules, suitable for both flush and surface mounting. The switch has overall dimensions of 45 mm in width, 45 mm in height, and 38.8 mm in depth, with a weight of 29.3 grams. It features screw terminals with a capacity of 2.5mm² to 6mm², and a stripping length of 10 mm. The switch operates with a rocker mechanism and is made from materials including polycarbonate, polypropylene, and brass. It is rated for 230V AC and 20A, with self-extinguishing properties at 850°C for 30 seconds, and conforms to IS: 3854 standards.
| Product Code | 677215 |
|---|---|
| Color | White |
| Product Finished | Glossy White |
| Product Width (mm) | 45 |
| Mechanism / Accessories | Mechanism |
| Product Technical specifications | • Material Characteristics Rocker : Polycarbonate Cover : Polypropelene Upper Base : Polycarbonate Basket : Polypropelene Plunger : Polycarbonate Tip Terminal : Brass Pivot Terminal : Brass Screws : Brass without plating Rocker spring : Stainlessteel Transmitter : Polypropelene Contact Tip : Silver Moving Contact : Brass • Electricals Characteristics Voltage :230V AC Current : 20A Self - extinguishing : 850° C / 30 s. |
| Product features |
• Rated Current 20A Switch at 230V • Finger Proof protection for IP 20 protection against accidental contact |
| Country of Origin | India |
| Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Lyncus Brochure.pdf |
| Warranty | 10 years warranty provided by the manufacturer from date of purchase |
| Best suited for | Residence|Shops|Office|Hotels|Commercial |
| Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62,6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East),Mumbai 400 059,Maharashtra, India |


Fast & Easy
Shipping


Available for
Returns & Refunds


Efficient Customer
Support
