We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
20A-Switch-SP-1 Way-2 Module-Champagne
The Arteor range product with CAT number 574809 is a 20A single-pole, one-way switch designed for general lighting control. It features a champagne finish and is suitable for both flush and surface mounting. The switch is a 2-module unit with compact dimensions of 45mm width, 45mm height, and 30mm depth, weighing 31.85g. It operates via a rocker mechanism and supports wire connections through screw terminals with a capacity of 2.5mm² to 6mm². Constructed with high-quality materials such as polycarbonate, polypropylene, and brass with silver plating, it operates at 230V/250V AC with a current rating of 20A. The product is self-extinguishing at 850°C within 30 seconds and conforms to IS: 3854 standards, ensuring safety and reliability.
| Product Code | 574809 |
|---|---|
| Color | Champagne |
| Product Finished | Matt Finish Champagne |
| Product Width (mm) | 45 |
| Mechanism / Accessories | Mechanism |
| Product Technical specifications | • Material Characteristics Rocker : Polycarbonate Base : Polycarbonate Basket : Polypropelene Contact Terminal : Brass with silver plating Pivot Terminal : Brass with silver plating Screws : Brass with silver plating Cover : Polycarbonate Plunger : Polycarbonate Rocker spring : Stainlessteel Transmitter : polypropelene Contact Tip : Silver Moving Contact : Brass with silver plating • Electricals Characteristics Voltage :230V/250V AC Current : 20A Self - extinguishing : 850° C / 30 s. |
| Product features |
• Rated Current 20A Switch at 230V |
| Country of Origin | India |
| Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Arteor Brochure.pdf |
| Warranty | 10 years warranty provided by the manufacturer from date of purchase |
| Best suited for | Residence|Shops|Office|Hotels|Commercial |
| Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62, 6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East), Mumbai 400 059, Maharashtra, India |
















