We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
10A-Switch-SP-2 Way-2 Module-Magnesium
The Arteor range product with CAT number 573651 is a 10AX, 2-module, single-pole, 2-way switch designed for general lighting control. It features a square rocker mechanism and is available in a sleek magnesium finish, making it suitable for both residential and commercial environments. The switch supports both flush and surface mounting, offering flexibility in installation. With dimensions of 45 mm x 45 mm x 30 mm and a weight of 31.85 grams, it is compact and lightweight. The connection terminals are screw-based, accommodating wire capacities of 0.75 mm² to 1.5 mm², with a stripping length of 10 mm. The switch is constructed using high-quality materials, including polycarbonate for the rocker, base, and cover, polypropylene for the basket and transmitter, and brass with tin plating for the contact and pivot terminals. It also features a silver contact tip for enhanced conductivity. The switch operates at 230V/250V AC with a current rating of 10A and is self-extinguishing, tested at 850°C for 30 seconds, ensuring safety and durability. It conforms to IS: 3854 standards, making it a reliable and efficient choice for lighting control applications.
| Product Code | 573651 |
|---|---|
| Color | Magnesium |
| Product Finished | Matt Finish Magnesium |
| Product Width (mm) | 45 |
| Mechanism / Accessories | Mechanism |
| Product Technical specifications | • Material Characteristics Rocker : Polycarbonate Base : Polycarbonate Basket : Polypropelene Contact Terminal : Brass with tin plating Pivot Terminal : Brass with tin plating Screws : Brass with tin plating Cover : Polycarbonate Plunger : Polycarbonate Rocker spring : Stainlessteel Transmitter : polypropelene Contact Tip : Silver Moving Contact : Brass + Silver tip • Electricals Characteristics Voltage :230V/250V AC Current : 10A Self - extinguishing : 850° C / 30 s. |
| Product features |
• Rated Current 10A Switch at 230V |
| Country of Origin | India |
| Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Arteor Brochure.pdf |
| Warranty | 10 years warranty provided by the manufacturer from date of purchase |
| Best suited for | Residence|Shops|Office|Hotels|Commercial |
| Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62, 6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East), Mumbai 400 059, Maharashtra, India |
















