We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
ARTEOR
6A-Bell Push-SP-1 Way-with Indicator-1 Module-White
Product Code
573414
6A Bell Push Loc 1W1M
Special Price
₹ 256.00
Regular Price
₹ 470.00
Arteor 6A Bell Push Loc 1W1M
Product Code | 573414 |
---|---|
Color | White |
Product Finished | Glossy White |
Mechanism / Accessories | Mechanism |
Product Technical specifications | • Mechanical characteristics Impact tests: IK 04 Protection by solid bodies / liquids: IP 40 (mounted) IP 20 (alone) • Material characteristics Rocker: Polycarbonate Base: Polycarbonate Basket: Polypropylene 7.3 Electrical characteristics Voltage: 250 VAC Current: 6A Consumption of the indicator light: 0.95 mA Self-extinguishing: 650° C / 30 s. 7.4 Climatic characteristics Storage temperature: - 10° C to + 70° C Operating temperatures: - 5° C to + 50° C |
Product features |
• Rated Current 6A Bell Push at 230V |
Country of Origin | India |
Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Arteor Brochure.pdf |
Warranty | 2 years warranty provided by the manufacturer from date of purchase |
Best suited for | Residence;Commercial;Hospitality;Shops;Hotels |
Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62, 6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East), Mumbai 400 059, Maharashtra, India |
Write Your Own Review
Customer Questions