We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
MCB
TPN C20A AC MCB
Product Code
408678
Special Price
₹ 1,933.00
46% off
Regular Price
₹ 3,579
Legrand DX3 TPN C20A AC MCB
Legrand DX3 TPN C20A AC MCB
| Product Code | 408678 |
|---|---|
| Product Width (mm) | 70.80 |
| Mechanism / Accessories | Mechanism |
| Product features |
➥10 kA ISI marked as per IS/IEC 60898-1 2002 ➥Integrated label holder ➥Sliding bottom clamp ➥Improved air channels ➥Color coded On/Off indication on dolly ➥Biconnect lower terminals ➥IP 20 protected terminals ➥Sliding shutters ➥DC - 80 V per pole - 1 kA |
| Country of Origin | India |
| Warranty | 18 months from the date of shipment or 12 months from the date of installation whichever is earlier |
| Best suited for | Residence| Shops| Office| Hotels| Industry |
| Name & Address of Manufacturer | NOVATEUR ELECTRICAL & DIGITAL SYSTEMS PVT LTD |
Write Your Own Review
Customer Questions


Fast & Easy
Shipping


Available for
Returns & Refunds


Efficient Customer
Support
