We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
DX3
Time Switches Luxo Switch / Light sensitive switch with Lux Sensor - Output 16 A 250 V~
Product Code
412623
DX3 Time Switches Luxo Switch / Light sensitive switch with Lux Sensor - Output 16 A 250 V~
Special Price
₹ 8,307.00
Regular Price
₹ 8,572.00
DX3 Time Switches Luxo Switch / Light sensitive switch with Lux Sensor - Output 16 A 250 V~
Product Code | 412623 |
---|---|
Product Width (mm) | 17.5 |
Mechanism / Accessories | Mechanism |
Country of Origin | India |
Product Weight (in gms) | 111.50 |
Name & Address of Manufacturer | NOVATEUR ELECTRICAL & DIGITAL SYSTEMS PVT LTD |
Write Your Own Review
Customer Questions