MYRIUS

Rotary light Dimmer - 500W - 2 Module

Only %1 left
Product Code
Rotary Light Dimmer 500W 2M
Rotary Light Dimmer-500W-2 Module available in White, Charcoal Grey Color
As low as ₹ 1,768.00
➥Rotary Light Dimmer 500W 2M ➥2 module 45 x 45 mm ➥Double module mechanisms
More Information
Product Code Rotary Light Dimmer 500W 2M
Product Width (mm) 45
Mechanism / Accessories Mechanism
Product Technical specifications 6.1 Material Characteristics Top plate : Polycarbonate Knob : Polycarbonate Base : Polycarbonate Mechanism : Electronic Self - extinguishing : 850° C / 30 s. 6.2 Electricals Characteristics Voltage : 240V AC Watts : 500 W
Product features
60 - 500 W - 240 V With "OFF" and gradual dimming. For incandescent and halogen lamps. 2 modules 45 x 45 mm
Country of Origin India
Brochure data/ link https://docdif.fr.grpleg.com/general/cession/DOCUMENT/Myrius Nextgen Brochure.pdf
Warranty 2 years warranty provided by the manufacturer from date of purchase
Best suited for Residence Living Area;Residence Home Theater;Residence Bedroom
Product Weight (in gms) 58.10
Name & Address of Manufacturer Novateur Electrical and Digital Systems Pvt Ltd.
Write Your Own Review
You're reviewing:Rotary light Dimmer - 500W - 2 Module
Your Rating
Customer Questions
No Questions
Please, mind that only logged in users can submit questions