We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
Arteor Advance
RED LED FOR INDICATOR 230V
Product Code
A180
Special Price
₹ 76.00
30% off
Regular Price
₹ 109
Arteor Advance Red LED Indicator provides clear visual indication of live electrical circuits. Operating at 220–230V AC, it delivers reliable status visibility with low power consumption.
Description
The Legrand Arteor Advance Red LED Indicator is designed to provide clear visual indication of live electrical circuits. Operating at 220–230V AC, it delivers reliable status visibility with low power consumption while integrating seamlessly with compatible Arteor Advance switch mechanisms.
Benefits
• Provides clear visual indication of live electrical circuits
• Enables quick identification of switch status for added convenience
• Consumes only 0.2–0.3W of power for energy-efficient operation
• Integrates seamlessly with compatible Arteor Advance switch mechanisms
Features
• Red LED indicator
• Rated for 220–230V AC operation
• Low power consumption of 0.2–0.3W
• 0.9mA nominal current
| Product Code | A180 |
|---|---|
| Product features |
• Tunnel terminal preventing screwdrivers from slipping |
| Warranty | 2 years warranty provided by the manufacturer from date of purchase |
| Best suited for | Residence| Office| Shops |
Write Your Own Review
Customer Questions


Fast & Easy
Shipping


Available for
Returns & Refunds


Efficient Customer
Support
