Arteor Advance

Arteor Advance Surface Box - 9 Module - White

Product Code
A1610WH
Special Price ₹ 301.00 29% off
Regular Price ₹ 422
Arteor Advance Surface-Mounting Box holds up to 9 modules of switching devices, in a durable, shock-resistant design for effortless, intuitive installation.
Description The Legrand Arteor Advance Surface-Mounting Box combines a robust thermoplastic build with rear cable entry, giving you up to 9 modules of mounting space for switching devices wherever flush mounting isn't possible, within the clean and architectural design language of the Arteor Advance range. Benefits • Enables switching device installation wherever flush mounting isn't possible. • Withstands everyday knocks with a shock-resistant thermoplastic build. • Keeps wiring tidy with convenient rear cable entry. • Supports safer indoor spaces with halogen-free construction. Features • Holds up to 9 modules of Arteor Advance switching devices • Rear cable entry • Shock-resistant, halogen-free thermoplastic construction • IP20 protection
More About the Product
Product Code A1610WH
Product features
• Metal support frames for mounting Arteor mechanisms.
Warranty 2 years warranty provided by the manufacturer from date of purchase
Best suited for Residential|Office|Hopital|Shops
Write Your Own Review
You're reviewing:Arteor Advance Surface Box - 9 Module - White
Your Rating
Customer Questions
No Questions
Only users who are logged in can submit questions

Fast & Easy

Shipping

Available for

Returns & Refunds

Efficient Customer

Support