Arteor Advance

Arteor Advance Surface Box - 18 Module - White

Product Code
A1613WH
Special Price ₹ 789.00 29% off
Regular Price ₹ 1,106
Arteor Advance Surface-Mounting Box holds up to 18 modules of switching devices, in a durable, shock-resistant design for effortless, intuitive installation.
Description The Legrand Arteor Advance Surface-Mounting Box combines a robust thermoplastic build with rear cable entry, giving you up to 18 modules of mounting space for switching devices wherever flush mounting isn't possible, within the clean and architectural design language of the Arteor Advance range. Benefits • Enables switching device installation wherever flush mounting isn't possible. • Withstands everyday knocks with a shock-resistant thermoplastic build. • Keeps wiring tidy with convenient rear cable entry. • Supports safer indoor spaces with halogen-free construction. Features • Holds up to 18 modules of Arteor Advance switching devices • Rear cable entry • Shock-resistant, halogen-free thermoplastic construction • IP20 protection
More About the Product
Product Code A1613WH
Product features
• Metal support frames for mounting Arteor mechanisms.
Warranty 2 years warranty provided by the manufacturer from date of purchase
Best suited for Residential|Office|Hopital|Shops
Write Your Own Review
You're reviewing:Arteor Advance Surface Box - 18 Module - White
Your Rating
Customer Questions
No Questions
Only users who are logged in can submit questions

Fast & Easy

Shipping

Available for

Returns & Refunds

Efficient Customer

Support