We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
Arteor Advance
Arteor Advance Surface Box - 1/2 Module - White
Product Code
A1605WH
Special Price
₹ 119.00
28% off
Regular Price
₹ 166
Arteor Advance Surface-Mounting Box supports 1/2 module devices with a durable, shock-resistant design for effortless, intuitive installation.
Description
The Legrand Arteor Advance Surface-Mounting Box combines a robust thermoplastic build with rear cable entry, offering a reliable mounting solution wherever flush mounting isn't possible, within the clean and architectural design language of the Arteor Advance range.
Benefits
• Enables switching device installation wherever flush mounting isn't possible.
• Withstands everyday knocks with a shock-resistant thermoplastic build.
• Keeps wiring tidy with convenient rear cable entry.
• Supports safer indoor spaces with halogen-free construction.
Features
• Fits 1–2 Arteor Advance switching devices (up to 45 x 45 mm each)
• Compact size: 90 x 90 x 43 mm
• Rear cable entry
• IP20 protection
| Product Code | A1605WH |
|---|---|
| Product features |
• Metal support frames for mounting Arteor mechanisms. |
| Warranty | 2 years warranty provided by the manufacturer from date of purchase |
| Best suited for | Residential|Office|Hopital|Shops |
Write Your Own Review
Customer Questions


Fast & Easy
Shipping


Available for
Returns & Refunds


Efficient Customer
Support
