We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
MYLINC
Telephone Socket-Double RJ11-1 Module-White
Available Colors
Product Code
675544
Special Price
₹ 184.00
56% off
Regular Price
₹ 417
Telephone Socket-Double RJ11-1 Module-White
The Mylinc range product with CAT number 675544 is a Double RJ11 Telephone Socket designed for telephone connectivity. It is a single-module device in white color, suitable for both flush and surface mounting. The socket features plug-in connections with screws and operates without a shutter. Compact in design, it has dimensions of 28 mm width, 57.2 mm height, and 23.5 mm depth, weighing 18 grams. Made from durable materials like Acrylonitrile Butadiene Styrene for the faceplate, it offers self-extinguishing properties at 650°C for 30 seconds and conforms to Legrand standards.
| Product Code | 675544 |
|---|---|
| Color | White |
| Product Finished | Glossy White |
| Product Width (mm) | 28 |
| Mechanism / Accessories | Mechanism |
| Product Technical specifications | • Material Characteristics Face plate : Acrylonitrile Butadiene Styrene • Electricals Characteristics Self - extinguishing : 650° C / 30s |
| Product features |
• Double RJ11 Telephone socket |
| Country of Origin | India |
| Brochure data/ link | https://www.legrand.co.in/uploads/brand/brochure/21e90b8d1754625e833b82f8af1efc.pdf |
| Warranty | 2 years warranty provided by the manufacturer from date of purchase |
| Best suited for | Residence|Office|Hotels|Hospital|Shops|Other Commercial Property |
| Name & Address of Manufacturer | NOVATEUR ELECTRICAL & DIGITAL SYSTEMS PVT LTD |
Write Your Own Review
Customer Questions


Fast & Easy
Shipping


Available for
Returns & Refunds


Efficient Customer
Support
