We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
Telephone Socket-Double RJ11-1 Module-Grey
The Mylinc range product with CAT number 676334 is a Double RJ11 Telephone Socket designed for flush and surface-mounted installations. It occupies 1 module and comes in a grey color. The socket features plug-in connections with screws and operates without a shutter. Constructed with high-quality Acrylonitrile Butadiene Styrene (ABS) for the faceplate, it is self-extinguishing at 650°C for 30 seconds, ensuring safety and reliability. Compact and lightweight, it has dimensions of 28 mm width, 57.2 mm height, 23.5 mm depth, and weighs 18 grams. The product conforms to Legrand standards.
| Product Code | 676334 |
|---|---|
| Color | Grey |
| Product Finished | Matt Grey |
| Product Width (mm) | 28 |
| Mechanism / Accessories | Mechanism |
| Product Technical specifications | • Material Characteristics Face plate : Acrylonitrile Butadiene Styrene • Electricals Characteristics Self - extinguishing : 650° C / 30s |
| Product features |
• Double RJ11 Telephone socket |
| Country of Origin | India |
| Brochure data/ link | https://www.legrand.co.in/uploads/brand/brochure/21e90b8d1754625e833b82f8af1efc.pdf |
| Warranty | 2 years warranty provided by the manufacturer from date of purchase |
| Best suited for | Residence|Office|Hotels|Hospital|Shops|Other Commercial Property |
| Name & Address of Manufacturer | NOVATEUR ELECTRICAL & DIGITAL SYSTEMS PVT LTD |


Fast & Easy
Shipping


Available for
Returns & Refunds


Efficient Customer
Support
