We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
MYLINC
Skirting Light-with White LED-2 Module-White
Product Code
675976
Skirting Light-with White LED-2 Module-White
Special Price
₹ 297.00
Regular Price
₹ 562.00
Legrand Mylinc-Skirting Light-with White LED-2 Module-White
Product Code | 675976 |
---|---|
Color | White |
Product Finished | Glossy White |
Mechanism / Accessories | Mechanism |
Product Technical specifications | • Material Characteristics Top plate : Polycarbonate Base : PP FR Mechanism : Electronic LED colour : White Self - extinguishing : 850° C / 30 s. • Electricals Characteristics Voltage : 230VAC, 50Hz Current : 19mA AC Max |
Product features |
• Skirting light used for illumination at the skirting level in long corridors, staircase for safety, as night lamps etc. |
Country of Origin | India |
Brochure data/ link | https://www.legrand.co.in/uploads/brand/brochure/21e90b8d1754625e833b82f8af1efc.pdf |
Warranty | 2 years warranty provided by the manufacturer from date of purchase |
Best suited for | Residence; Hotels; Hospital; Other Commercial Property |
Name & Address of Manufacturer | NOVATEUR ELECTRICAL & DIGITAL SYSTEMS PVT LTD |
Write Your Own Review
Customer Questions