We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
Skirting Light-with White LED-2 Module-Grey
The Mylinc range product with CAT number 676310 is a Skirting Light designed for illumination at the skirting level in areas such as long corridors and staircases, ensuring safety and serving as a night lamp. It is a 2-module device available in grey color, suitable for flush box and surface box mounting. The product features a polycarbonate top plate, polypropylene base, electronic mechanism, and white LED illumination. It operates directly on a 230VAC, 50Hz power supply, consuming a maximum current of 19mA AC. The skirting light is self-extinguishing at 850°C for 30 seconds and conforms to Legrand's internal standards.
| Product Code | 676310 |
|---|---|
| Color | Grey |
| Product Finished | Matt Grey |
| Product Width (mm) | 57 |
| Mechanism / Accessories | Mechanism |
| Product Technical specifications | • Material Characteristics Top plate : Polycarbonate Base : Polypropylene Mechanism : Electronic LED colour : White Self - extinguishing : 850° C / 30 s. • Electricals Characteristics Voltage : 230VAC, 50Hz Current : 19mA AC Max |
| Product features |
• Skirting light used for illumination at the skirting level in long corridors, staircase for safety, as night lamps etc. |
| Country of Origin | India |
| Brochure data/ link | https://www.legrand.co.in/uploads/brand/brochure/21e90b8d1754625e833b82f8af1efc.pdf |
| Warranty | 2 years warranty provided by the manufacturer from date of purchase |
| Best suited for | Residence|Hotel |
| Name & Address of Manufacturer | NOVATEUR ELECTRICAL & DIGITAL SYSTEMS PVT LTD |


Fast & Easy
Shipping


Available for
Returns & Refunds


Efficient Customer
Support
