We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
Rotative Dimmer-60/400 Watts-1 Module-Grey
The Mylinc range product with CAT number 676318 is a Light Dimmer designed for dimming incandescent lamps. It is a rotary dimmer with a step-less operation, featuring a single module in grey color. The device is suitable for flush box and surface box mounting and operates via a rotary knob with an inbuilt switch for seamless functionality. It supports a power range of 60W to 400W at 240V AC. Constructed with high-quality materials such as Acrylonitrile Butadiene Styrene for the top plate and knob, and polypropylene for the base, the dimmer is self-extinguishing at 650°C for the top plate and knob, and 850°C for the base. It conforms to Legrand's company standards, ensuring reliability and safety.
| Product Code | 676318 |
|---|---|
| Color | Matt Grey |
| Product Finished | Matt Grey |
| Product Width (mm) | 28 |
| Mechanism / Accessories | Mechanism |
| Product Technical specifications | • Material Characteristics Top plate : Acrylonitrile Butadiene Styrene Knob : Acrylonitrile Butadiene Styrene Base : Polypropylene Mechanism : Electronic Self-extinguishing : For Top Plate and Knob-650° C / 30s For Base-850° C / 30s • Electricals Characteristics Voltage : 240V AC Watts : 60W-400W |
| Product features |
|
| Country of Origin | India |
| Brochure data/ link | https://www.legrand.co.in/uploads/brand/brochure/21e90b8d1754625e833b82f8af1efc.pdf |
| Warranty | 2 years warranty provided by the manufacturer from date of purchase |
| Best suited for | Residence| Hotels| Shops| Other Commercial Property |
| Name & Address of Manufacturer | NOVATEUR ELECTRICAL & DIGITAL SYSTEMS PVT LTD |


Fast & Easy
Shipping


Available for
Returns & Refunds


Efficient Customer
Support
