We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
Internal DND & MMR Control Unit-2 Module-White
The Mylinc range product with CAT number 675557 is an Internal Control Unit designed for DND (Do Not Disturb) and MMR (Make My Room) functions, primarily for hospitality and hotel applications. It is a single-pole, one-way switch with 1+1 modules in white color, suitable for flush and surface mounting. The unit operates mechanically via rocker toggling and features screw terminals with a capacity of 0.75mm² to 1.5mm². Made from durable materials such as polycarbonate for the rocker and front cover, polypropylene for the base, and brass for the contact terminals, it ensures reliability and safety. The unit is rated for 230V AC, 6A current, and is self-extinguishing at 850°C for 30 seconds, conforming to IS: 3854 standards. Compact in design, it has dimensions of 52 mm width, 57.2 mm height, and 35 mm depth, weighing 44 grams.
| Product Code | 675557 |
|---|---|
| Color | White |
| Product Finished | Glossy White |
| Product Width (mm) | 52 |
| Mechanism / Accessories | Mechanism |
| Product Technical specifications | • Material Characteristics Rocker : Polycarbonate Front Cover : Polycarbonate Base : Polypropylene Contact Terminal : Brass Screws : Steel with zinc plating Rocker spring : Stainlessteel Transmitter : Polypropylene Contact Tip : Silver Moving Contact : Brass Lens : Polycarbonate • Electricals Characteristics Voltage : 230V AC Current : 6A Self - extinguishing : 850° C / 30 s. |
| Product features |
• For hospitality / hotel function and accessories for indication purpose |
| Country of Origin | India |
| Brochure data/ link | https://www.legrand.co.in/uploads/brand/brochure/21e90b8d1754625e833b82f8af1efc.pdf |
| Warranty | 2 years warranty provided by the manufacturer from date of purchase |
| Best suited for | Hotels|Hospitality |
| Name & Address of Manufacturer | NOVATEUR ELECTRICAL & DIGITAL SYSTEMS PVT LTD |


Fast & Easy
Shipping


Available for
Returns & Refunds


Efficient Customer
Support
