We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
MYLINC
Fan Regulator-4 Steps-1 Module-Grey
Product Code
676320
Special Price
₹ 386.00
56% off
Regular Price
₹ 868
Fan Regulator-4 Steps-1 Module-Grey
The Mylinc range product with CAT number 676320 is a Fan Regulator designed for controlling fan speed with 4-step adjustment. It is a single-module device available in grey color, suitable for flush and surface-mounted installations. The regulator is knob-operated and has a power rating of 100W at 240V AC. Constructed with high-quality materials such as Acrylonitrile Butadiene Styrene for the top plate and knob, and polypropylene for the base, it is self-extinguishing at 650°C for 30 seconds. The product conforms to Legrand's internal standards, ensuring safety and reliability.
| Product Code | 676320 |
|---|---|
| Color | Grey |
| Product Finished | Matt Grey |
| Product Width (mm) | 57.2 |
| Mechanism / Accessories | Mechanism |
| Product Technical specifications | • Material Characteristics Top plate - Acrylonitrile butadiene styrene Knob - Acrylonitrile butadiene styrene Base - Polypropylene • Electricals Characteristics Voltage : 240V AC Rating : 100W Self - extinguishing : 650° C / 30 s |
| Product features |
• Speed Controller for Ceiling Fans |
| Country of Origin | India |
| Brochure data/ link | https://www.legrand.co.in/uploads/brand/brochure/21e90b8d1754625e833b82f8af1efc.pdf |
| Warranty | 2 years warranty provided by the manufacturer from date of purchase |
| Best suited for | Residence|Small Office|Hotels|Hospital |
| Name & Address of Manufacturer | NOVATEUR ELECTRICAL & DIGITAL SYSTEMS PVT LTD |
Write Your Own Review
Customer Questions


Fast & Easy
Shipping


Available for
Returns & Refunds


Efficient Customer
Support
