We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
Fan Regulator-100 Watts-0-4 Steps-1 Module-White
The Mylinc range product with CAT number 675531 is a Fan Step Regulator designed for controlling fan speed. It is a 1-module device with 4 speed steps, operated via a knob. The regulator is available in white color and supports both flush and surface mounting. It has compact dimensions of 23.5 mm width, 57.2 mm height, and 55.6 mm depth, with a weight of 35.5 grams. Constructed with durable materials such as Acrylonitrile Butadiene Styrene (ABS) for the front cover and knob, and polypropylene for the base, it operates at 240V AC with a power rating of 100W. The product is self-extinguishing at 650°C for 30 seconds and conforms to Legrand standards.
| Product Code | 675531 |
|---|---|
| Color | White |
| Product Finished | Glossy White |
| Product Width (mm) | 57.2 |
| Mechanism / Accessories | Mechanism |
| Product Technical specifications | • Material Characteristics Front cover - Acrylonitrile butadine styrene Knob - Acrylonitrile butadine styrene Base - Polypropelene Grey • Electricals Characteristics Voltage : 240V AC Rating : 100W Self - extinguishing : 650° C / 30 s |
| Product features |
• Speed Controller for Ceiling Fans |
| Country of Origin | India |
| Brochure data/ link | https://www.legrand.co.in/uploads/brand/brochure/21e90b8d1754625e833b82f8af1efc.pdf |
| Warranty | 2 years warranty provided by the manufacturer from date of purchase |
| Best suited for | Residence|Small Office|Hotels|Hospital |
| Name & Address of Manufacturer | NOVATEUR ELECTRICAL & DIGITAL SYSTEMS PVT LTD |


Fast & Easy
Shipping


Available for
Returns & Refunds


Efficient Customer
Support
