We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
MYLINC
Cover Plate with Support Frame-1 Module-White
Product Code
675561
Cover Plate with Support Frame-1 Module-White
Special Price
₹ 90.00
Regular Price
₹ 156.00
The Mylinc range product with CAT number 675561 is a 1-module plate and frame designed for mechanism mounting. It is available in white color and supports both flush and surface mounting. The plate is made of Acrylonitrile Butadiene Styrene, while the frame is constructed from high-impact polystyrene, with steel screws featuring zinc plating for durability. The product has dimensions of 86 mm width, 86 mm height, and 11.5 mm depth, weighing 33 grams. It offers clipping and screw connections for secure installation and is self-extinguishing at 650°C for 30 seconds, conforming to Legrand standards.
| Product Code | 675561 |
|---|---|
| Color | White |
| Product Finished | Glossy White |
| Product Width (mm) | 86 |
| Mechanism / Accessories | Accessory |
| Product Technical specifications | • Material Characteristics Plate : Acrylonitrile butadine styrene Frame : High Impact Polystyerene Frame Screws : Steel with Zinc plating • Electricals Characteristics Self - extinguishing : 650° C / 30 s |
| Product features |
• For mechanism mounting |
| Country of Origin | India |
| Brochure data/ link | https://www.legrand.co.in/uploads/brand/brochure/21e90b8d1754625e833b82f8af1efc.pdf |
| Warranty | No Warranty |
| Best suited for | Residence|Office|Hotels|Hospital|Shops|Other Commercial Property |
| Name & Address of Manufacturer | NOVATEUR ELECTRICAL & DIGITAL SYSTEMS PVT LTD |
Write Your Own Review
Customer Questions


















