We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
MYLINC
Blanking Plate-0.8mm-1 Module-White
Product Code
675590
Blanking Plate-0.8mm-1 Module-White
Special Price
₹ 31.00
Regular Price
₹ 54.00
The Mylinc range product with CAT number 675590 is a 1-module Blanking Plate in white color, designed for flush and surface mounting. It is used as a placeholder for future provisions and can be replaced by other products as needed. Made from Acrylonitrile Butadiene Styrene (ABS) material, it ensures durability and safety with self-extinguishing properties at 650°C for 30 seconds. Compact and lightweight, it has dimensions of 28 mm width, 57.2 mm height, 3 mm depth, and weighs only 5 grams. The product conforms to Legrand's company standards, making it a reliable choice for modular installations.
| Product Code | 675590 |
|---|---|
| Color | White |
| Product Finished | Glossy White |
| Product Width (mm) | 28 |
| Mechanism / Accessories | Accessory |
| Product Technical specifications | • Material Characteristics Blank Plate : Acrylonitrile butadiene styrene • Electricals Characteristics Self - extinguishing : 650° C / 30 s. |
| Product features |
• For future provision can be replaced by other product |
| Country of Origin | India |
| Brochure data/ link | https://www.legrand.co.in/uploads/brand/brochure/21e90b8d1754625e833b82f8af1efc.pdf |
| Warranty | 2 years warranty provided by the manufacturer from date of purchase |
| Best suited for | Residence|Office|Hotels|Hospital|Shops|Other Commercial Property |
| Name & Address of Manufacturer | NOVATEUR ELECTRICAL & DIGITAL SYSTEMS PVT LTD |
Write Your Own Review
Customer Questions














