We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
MYLINC
Blanking Plate-0.8mm-1 Module-Grey
Available Colors
Product Code
676349
Special Price
₹ 33.00
54% off
Regular Price
₹ 72
Blanking Plate-0.8mm-1 Module-Grey
The Mylinc range product with CAT number 676349 is a Blanking Plate 1M in grey color, designed for future provision and can be replaced by other products. It is suitable for both flush and surface-mounted installations. The blanking plate is made of Acrylonitrile Butadiene Styrene (ABS) material, ensuring durability and self-extinguishing properties at 650°C for 30 seconds. With compact dimensions of 28 mm width, 57.2 mm height, and 3 mm depth, it weighs only 5 grams, making it lightweight and easy to install. This product conforms to Legrand's company standards.
| Product Code | 676349 |
|---|---|
| Color | Grey |
| Product Finished | Matt Grey |
| Product Width (mm) | 28 |
| Mechanism / Accessories | Accessory |
| Product Technical specifications | • Material Characteristics Blank Plate : Acrylonitrile butadiene styrene • Electricals Characteristics Self - extinguishing : 650° C / 30 s. |
| Product features |
• For future provision can be replaced by other product |
| Country of Origin | India |
| Brochure data/ link | https://www.legrand.co.in/uploads/brand/brochure/21e90b8d1754625e833b82f8af1efc.pdf |
| Warranty | 2 years warranty provided by the manufacturer from date of purchase |
| Best suited for | Residence|Office|Hotels|Hospital|Shops|Other Commercial Property |
| Name & Address of Manufacturer | NOVATEUR ELECTRICAL & DIGITAL SYSTEMS PVT LTD |
Write Your Own Review
Customer Questions


Fast & Easy
Shipping


Available for
Returns & Refunds


Efficient Customer
Support
