We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
Living Now-Wireless Light Switch-2 Module
The Living Now range product with CAT number K4003CW is a Wireless Light Control designed for ON/OFF control of connected lighting devices. It can be installed on surfaces using repositionable adhesive or in flush-mounted boxes. The device features an integrated LED indicator for battery status and a hidden RESET button for restoring factory settings. Powered by a 3V CR2032 lithium battery (included), it offers a battery life of up to 8 years with 10 activations per day. Constructed with durable materials such as PC reinforced with fiberglass and PC/ABS, it is halogen-free, UV-resistant, and self-extinguishing. The device operates on ZigBee radio technology (2.4 GHz) with AES 128 encryption, ensuring secure wireless communication. It complies with IK02 and IP20 protection standards and supports a temperature range of +5°C to +45°C during operation.
| Product Code | K4003CW |
|---|---|
| Product Width (mm) | 76 |
| Product Technical specifications | 5.1 Mechanical characteristicsProtection against impacts: IK 02 Protection against solid bodies/liquids: IP 20 without plate or rocker plate 5.2 Material characteristicsMechanism casing with grid: Fibreglass-reinforced (10 %) PCMechanism functional cover : PC/ABSSupporting base: fiberglass-reinforced PA (60%)Halogen-freeUV resistantSelf-extinguishing: 650°C/30 s 5.3 Electrical characteristicsPowered by a CR2032 - 3 V lithium battery (supplied)Battery life: 8 years for 10 activations a dayZigBee radio technology frequency: 2.4 GHz to 2.4835 GHz Power level: REC 70-03: < 20 dBmWireless mesh network, self-adaptive and secure (AES 128), conforming to standard IEEE 802.15.4 (LR-WPAN) 5.4 Climate characteristicsUsage temperature: +5°C to +45°CStorage temperature: 0°C to +45°C |
| Product features |
|
| Country of Origin | Italy |
| Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Living Now Brochure.pdf |
| Warranty | 2 years warranty provided by the manufacturer from date of purchase |
| Best suited for | Residence TV Area | Residence Living Room | Residence Home Theater | Home Theater | Conference Room |
| Product Weight (in gms) | 22.54 |
| Name & Address of Importer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62, 6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East), Mumbai 400 059, Maharashtra, India |


Fast & Easy
Shipping


Available for
Returns & Refunds


Efficient Customer
Support
